IESNA:LM-63-2002
[TEST]P1440196
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A6-D-U-ASYM-U-7030
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5916.0
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
75.4 68.8 97.8 120.2 145.1 165.8 179.0 189.0 199.8 208.9 219.7 228.8 238.7 247.0 256.1 266.1 282.7 309.2 354.8 426.9 
515.6 664.0 838.9 1027.9 1209.4 1334.6 1440.7 1536.0 1619.7 1698.4 1765.6 1824.4 1830.2 1818.6 1788.8 1768.9 
1697.6 1609.8 1520.2 1401.7 1256.6 930.0 553.7 347.3 266.9 230.4 212.2 198.9 188.2 177.4 163.3 149.2 132.6 112.7 
92.8 74.6 57.2 40.6 29.8 22.4 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 69.6 96.2 121.0 145.9 164.1 177.4 188.2 198.1 208.1 218.8 227.1 237.1 245.4 254.5 265.3 281.0 307.5 353.1 421.9 
523.9 666.4 847.2 1044.4 1206.1 1328.8 1434.9 1529.3 1622.2 1693.5 1762.3 1802.9 1812.0 1792.9 1762.3 1741.6 
1676.9 1594.0 1502.0 1390.1 1231.8 942.5 555.4 344.0 261.9 227.1 209.7 196.5 185.7 174.9 161.6 147.5 131.0 111.9 
92.8 74.6 56.4 40.6 29.8 23.2 16.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 70.5 95.3 121.0 145.1 163.3 175.7 186.5 197.3 208.1 218.0 226.3 235.4 242.9 252.0 262.8 277.7 306.7 353.1 428.5 
533.8 669.8 846.3 1041.1 1201.1 1312.2 1416.6 1500.3 1584.9 1648.7 1702.6 1725.8 1720.8 1706.7 1666.9 1636.3 
1570.0 1489.6 1409.2 1309.7 1176.2 917.6 543.8 337.4 261.1 226.3 208.1 194.8 184.0 174.1 160.8 146.7 131.0 113.6 
94.5 75.4 57.2 41.4 30.7 23.2 17.4 11.6 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 73.8 94.5 118.5 141.7 161.6 174.1 185.7 194.8 205.6 216.3 224.6 232.9 241.2 250.3 260.3 278.5 306.7 357.3 431.9 
540.5 668.1 826.4 1008.0 1141.4 1244.2 1361.9 1437.3 1517.7 1576.6 1621.4 1637.9 1624.7 1623.8 1599.8 1578.3 
1519.4 1439.0 1356.1 1260.0 1119.9 876.2 549.6 336.5 253.6 222.1 203.9 191.5 180.7 170.8 160.0 145.1 131.0 113.6 
95.3 76.3 58.9 41.4 30.7 22.4 16.6 10.8 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 77.1 95.3 116.9 137.6 156.7 170.8 182.4 192.3 203.1 213.9 222.1 229.6 236.2 245.4 255.3 272.7 306.7 361.4 436.0 
552.9 693.8 867.0 1035.3 1177.1 1283.2 1397.6 1478.0 1545.9 1608.1 1657.0 1676.1 1668.6 1671.9 1650.4 1628.8 
1576.6 1495.4 1406.7 1308.0 1172.9 962.4 588.5 351.5 266.1 228.8 210.5 196.5 185.7 174.9 162.5 148.4 133.5 115.2 
97.8 78.7 60.5 42.3 30.7 22.4 16.6 10.8 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 78.7 94.5 114.4 132.6 151.7 166.6 177.4 188.2 198.1 208.1 216.3 223.8 230.4 237.9 247.8 266.1 298.4 356.4 435.2 
542.9 684.7 850.5 1022.9 1144.7 1257.5 1352.8 1436.5 1502.8 1560.8 1599.8 1608.9 1614.7 1589.9 1581.6 1557.5 
1520.2 1445.6 1361.1 1267.4 1153.8 954.1 615.9 362.2 266.9 229.6 210.5 196.5 184.8 174.1 161.6 148.4 134.3 116.9 
97.8 79.6 59.7 43.9 30.7 23.2 16.6 9.9 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 80.4 92.8 109.4 126.8 144.2 159.2 169.9 180.7 191.5 200.6 208.9 216.3 222.1 228.8 237.1 254.5 288.5 344.8 421.9 
528.8 654.8 828.1 999.7 1126.5 1219.3 1317.1 1397.6 1478.0 1532.7 1578.3 1579.1 1579.1 1560.8 1547.6 1524.4 
1488.7 1419.1 1340.4 1246.7 1130.6 959.9 618.4 362.2 266.9 228.8 209.7 194.8 184.0 171.6 161.6 148.4 134.3 118.5 
100.3 81.2 60.5 43.9 30.7 23.2 16.6 9.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 78.7 90.4 103.6 119.4 136.8 150.9 163.3 174.1 184.8 194.0 201.4 208.1 213.0 218.0 226.3 245.4 282.7 340.7 427.7 
534.7 670.6 836.4 988.9 1103.3 1182.9 1260.8 1330.4 1395.1 1442.3 1473.8 1475.5 1487.9 1445.6 1436.5 1426.6 
1390.9 1323.8 1250.8 1171.3 1073.4 919.3 600.1 351.5 257.8 221.3 203.1 190.7 179.9 169.1 158.3 145.1 131.8 116.9 
98.6 80.4 59.7 42.3 29.8 22.4 14.9 9.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 77.9 87.0 99.5 112.7 129.3 144.2 155.8 166.6 176.6 184.8 192.3 198.1 202.3 207.2 214.7 231.3 268.6 325.8 402.0 
510.6 634.9 797.4 937.5 1051.9 1130.6 1208.6 1287.3 1354.4 1403.4 1434.9 1439.0 1449.8 1430.7 1432.4 1422.4 
1380.1 1310.5 1234.3 1149.7 1061.8 920.1 625.8 358.9 258.6 218.0 198.1 186.5 176.6 164.1 153.3 140.1 127.7 112.7 
95.3 76.3 55.5 39.0 28.2 20.7 14.1 7.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 78.7 82.9 97.8 107.8 121.9 135.1 145.9 156.7 165.8 174.1 179.9 185.7 189.0 193.1 198.9 213.0 245.4 299.2 370.5 
465.9 592.7 732.8 871.2 974.0 1051.9 1114.9 1178.7 1237.6 1282.3 1316.3 1322.1 1326.3 1326.3 1318.8 1311.3 
1271.6 1204.4 1124.8 1052.7 975.6 850.5 584.4 348.1 245.4 208.1 187.3 176.6 166.6 155.8 144.2 131.8 120.2 104.4 
87.0 69.6 50.6 35.6 26.5 19.1 13.3 7.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 77.1 78.7 94.5 104.4 116.9 130.1 140.9 150.0 159.2 167.4 174.1 179.0 183.2 185.7 192.3 206.4 235.4 284.3 351.5 
440.2 565.3 700.4 831.4 925.1 1002.2 1067.6 1130.6 1192.0 1230.9 1262.4 1271.6 1269.1 1274.9 1269.9 1259.1 
1215.2 1155.5 1081.7 1021.2 942.5 816.5 567.8 339.9 240.4 202.3 180.7 171.6 160.8 150.9 139.3 127.7 114.4 100.3 
82.9 66.3 47.2 34.0 24.0 17.4 11.6 6.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 75.4 74.6 90.4 99.5 111.9 124.3 134.3 143.4 152.5 160.0 166.6 171.6 175.7 178.2 184.0 196.5 225.5 269.4 339.0 
423.6 533.0 656.5 787.5 881.1 962.4 1027.9 1081.7 1134.0 1178.7 1216.8 1231.8 1227.6 1242.5 1239.2 1223.5 
1186.2 1118.2 1046.1 985.6 913.5 791.6 548.7 325.8 232.9 194.8 174.9 165.8 155.0 145.1 134.3 121.9 109.4 94.5 
78.7 62.2 44.8 31.5 22.4 15.7 9.9 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 72.1 64.7 80.4 92.0 102.8 113.6 122.7 131.0 137.6 145.1 151.7 157.5 161.6 165.0 168.3 179.0 203.1 242.0 301.7 
378.8 478.3 611.7 724.5 812.3 882.8 943.3 993.9 1041.9 1085.0 1117.4 1140.6 1130.6 1146.4 1134.8 1119.0 
1080.1 1028.7 962.4 910.1 836.4 736.9 511.4 303.4 220.5 180.7 162.5 151.7 142.6 131.8 121.9 111.1 99.5 86.2 
70.5 55.5 39.0 26.5 19.1 13.3 8.3 3.3 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 70.5 55.5 71.3 82.9 93.7 102.8 111.1 117.7 125.2 131.0 137.6 142.6 147.5 151.7 155.8 164.1 183.2 215.5 261.1 
328.3 412.0 513.9 617.5 697.1 758.5 810.7 861.2 902.7 938.3 964.0 985.6 974.0 979.8 974.8 959.1 928.4 
883.6 833.9 785.8 721.2 624.2 433.5 262.8 194.0 158.3 143.4 132.6 124.3 115.2 106.1 97.0 86.2 74.6 60.5 46.4 33.2 
23.2 16.6 10.8 6.6 3.3 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 62.2 49.7 61.3 73.8 85.4 94.5 101.1 106.9 113.6 119.4 124.3 129.3 134.3 138.4 142.6 149.2 162.5 189.0 227.1 284.3 
352.3 439.3 519.7 586.0 630.8 674.7 713.7 754.3 785.0 810.7 830.6 816.5 825.6 817.3 799.9 771.7 728.6 685.5 641.6 
588.5 509.0 357.3 225.5 164.1 135.9 121.9 111.9 103.6 96.2 88.7 80.4 70.5 60.5 48.9 36.5 25.7 18.2 13.3 9.1 5.0 2.5 0.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 54.7 43.9 53.9 64.7 76.3 85.4 91.2 96.2 100.3 105.3 110.2 114.4 118.5 122.7 126.8 133.5 144.2 165.0 195.6 236.2 
290.1 354.8 417.8 464.2 502.3 536.3 570.3 604.3 630.0 651.5 667.3 656.5 665.6 654.0 639.1 612.6 579.4 542.1 507.3 
465.0 404.5 285.1 187.3 138.4 115.2 102.8 92.8 84.5 77.1 69.6 62.2 54.7 45.6 36.5 27.4 19.9 14.1 9.1 5.8 3.3 0.8 0.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 48.9 39.0 46.4 56.4 68.0 77.1 82.1 86.2 90.4 94.5 98.6 102.8 107.8 111.9 116.9 123.5 132.6 147.5 169.9 199.8 
238.7 286.0 330.7 367.2 393.7 418.6 447.6 472.5 495.7 513.9 532.2 527.2 533.8 521.4 505.6 481.6 457.6 431.0 405.3 
372.2 320.0 232.1 153.3 116.0 95.3 84.5 75.4 68.0 61.3 55.5 48.9 42.3 34.8 28.2 20.7 14.9 10.8 7.5 5.0 2.5 1.7 0.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
75.4 46.4 34.8 39.8 48.9 61.3 70.5 74.6 77.9 82.1 86.2 90.4 94.5 98.6 102.8 108.6 114.4 121.9 133.5 150.0 172.4 200.6 
229.6 261.9 287.6 305.0 319.1 335.7 351.5 359.7 363.9 367.2 368.9 363.1 354.8 342.3 330.7 317.5 303.4 284.3 259.5 
226.3 165.8 115.2 90.4 76.3 67.1 60.5 54.7 48.9 43.9 38.1 33.2 27.4 21.6 16.6 12.4 8.3 6.6 4.1 2.5 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
75.4 46.4 31.5 36.5 43.1 57.2 66.3 70.5 73.8 76.3 80.4 82.9 86.2 90.4 94.5 100.3 106.9 114.4 124.3 135.1 150.0 169.1 
186.5 204.7 220.5 230.4 244.5 256.1 271.9 279.3 282.7 282.7 284.3 281.8 276.0 267.7 259.5 248.7 234.6 219.7 196.5 
167.4 125.2 94.5 77.1 67.1 58.9 53.1 48.1 43.1 37.3 32.3 27.4 22.4 18.2 14.1 10.8 7.5 5.8 4.1 2.5 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
75.4 48.1 28.2 32.3 40.6 53.1 64.7 68.0 70.5 72.9 76.3 78.7 82.1 86.2 89.5 95.3 102.0 108.6 116.9 126.0 135.9 146.7 156.7 
169.9 181.5 194.0 208.9 228.0 239.6 255.3 265.3 269.4 270.2 270.2 264.4 258.6 251.2 241.2 223.8 206.4 183.2 153.3 
113.6 85.4 70.5 61.3 54.7 48.9 43.9 39.0 34.0 29.0 24.0 19.9 15.7 12.4 9.1 6.6 5.0 3.3 1.7 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
75.4 48.1 28.2 31.5 40.6 52.2 63.8 68.0 70.5 72.9 76.3 78.7 82.1 85.4 89.5 94.5 101.1 107.8 116.9 126.0 134.3 144.2 154.2 
165.0 177.4 189.0 201.4 219.7 241.2 254.5 261.9 269.4 272.7 275.2 274.4 271.9 262.8 249.5 230.4 212.2 189.0 158.3 
116.9 87.9 71.3 62.2 54.7 49.7 43.9 39.8 34.0 29.0 24.0 19.9 15.7 12.4 9.1 6.6 5.0 3.3 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
